IESNA:LM-63-2002
[TEST]P1055692
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1563
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1335.1 1322.6 1315.7 1306 1290.8 1270 1247.9 1222.9 1192.5 1160.6
1126 1087.2 1047 1004.1 961.2 915.5 869.8 822.7 771.4 723
673.1 623.2 574.8 524.9 475 425.2 373.9 321.3 271.5 221.6
174.5 128.8 87.3 48.5 16.6 0 0
1335.1 1340.6 1328.2 1311.6 1286.6 1253.4 1216 1174.5 1127.4 1076.1
1020.7 962.6 901.6 837.9 771.4 704.9 639.9 572 505.5 441.8
378.1 317.2 254.8 200.8 148.2 102.5 62.3 42.9 30.5 19.4
11.1 4.2 1.4 0 0 0 0
1335.1 1325.4 1303.3 1270 1222.9 1170.3 1105.2 1034.6 954.2 869.8
779.7 691.1 603.8 516.6 434.9 355.9 281.1 213.3 151 99.7
54 38.8 30.5 23.5 16.6 11.1 6.9 4.2 2.8 1.4
1.4 1.4 1.4 1.4 0 0 0
1335.1 1324 1293.6 1245.1 1181.4 1105.2 1017.9 921 815.7 707.7
602.5 501.4 404.4 315.8 234.1 162 102.5 51.2 37.4 30.5
22.2 16.6 11.1 6.9 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1335.1 1325.4 1299.1 1245.1 1171.7 1087.2 990.3 880.8 767.3 653.7
545.7 439 342.1 257.6 177.3 112.2 56.8 38.8 30.5 23.5
16.6 11.1 6.9 4.2 2.8 1.4 1.4 1.4 1.4 0
1.4 0 0 0 0 0 0
